Philips Xitanium LED Xtreme drivers - BP (Basic Programmable)
Reliable, high performance technology for extreme LED applications
Продукти
Продукт | Сравнение | ||||||
---|---|---|---|---|---|---|---|
Xi BP 75W 0.2-0.7A S 230V C133 sXt26997200 | 70-90 W | 100-150 V | 500-750 mA | SimpleSet/NFC | Isolated/SELV | ||
Xi BP 110W 0.2-0.7A S 230V C133 sXt27001500 | 90-110 W | 200-250 V | 500-750 mA | SimpleSet/NFC | Isolated/SELV |
Информация за продуктовата серия
Описание
Philips Xitanium basic programmable LED drivers offer a basic feature set and high performance, making them a preferred choice for various outdoor applications. The portfolio offers flexibility with a customizable operating window, enabling differentiation in LED lighting designs via system tuning and being prepared for LED efficacy upgrades. In this product family Philips offers drivers in compact form factors with a basic feature set, which offer high value for both OEM customers and end-users. The key features AOC (adjustable output current) and OWP (Over Write Protection) are programmable via SimpleSet, an easy and fast way to configure the driver without the need to power the driver. A great combination with MultiOne basic configuration software. The products can replace the existing single current outdoor LED drivers and will bring significant improvement in programming, assembly into a luminaire, electrical performance, and less variety in logistical codes.
Предимства
Outdoor robustness and lower maintenance costs
Easy to design-in, configure and install for Class I and Class II applications with basic configurable features covering many applications
Характеристики
SimpleSet, wireless configuration interface
High surge immunity