Philips Fortimo LED line

A well-known footprint covering the needs for general lighting purposes

Products

Luminous flux (lm)
620
CCT (K)
3000
Efficacy (lm/W)
174
Colour rendering
80
Luminous flux (lm)
650
CCT (K)
4000
Efficacy (lm/W)
183
Colour rendering
80
Luminous flux (lm)
1,055
CCT (K)
3000
Efficacy (lm/W)
183
Colour rendering
80
Luminous flux (lm)
1,100
CCT (K)
4000
Efficacy (lm/W)
191
Colour rendering
80
Luminous flux (lm)
1,055
CCT (K)
3000
Efficacy (lm/W)
183
Colour rendering
80
Luminous flux (lm)
1,070
CCT (K)
3500
Efficacy (lm/W)
186
Colour rendering
80
Luminous flux (lm)
1,100
CCT (K)
4000
Efficacy (lm/W)
191
Colour rendering
80
Luminous flux (lm)
1,030
CCT (K)
3000
Efficacy (lm/W)
162
Colour rendering
90

Product family information

Description

Fortimo LED line systems are designed to provide white light for general lighting applications with high efficiency levels. The Fortimo LED line portfolio consists of two main ranges of products. The Fortimo LED line 1R system, with one row of LEDs on the module, is ideal for applications requiring beam shaping and where light is intended to fall on a vertical surface, such as racking or shelves. The Fortimo LED line 3R system, with three rows of LEDs, has been designed to produce high-efficiency white light for general lighting applications where diffuse lighting on the horizontal plane is key.

Benefits

  • Cover all needs in luminaire designs; choice of colour temperatures (3,000, 4,000 and 5,000 K), two module lengths (1 ft/280 mm or 2 ft/560 mm), three lumen packages (650, 1,100 and 2,000 lm per foot/280 mm) and wide temperature (Tc) range from -40 °C up to +90 °C

  • Available in 1R systems and 3R systems

Features

  • Excellent colour consistency of 3 SDCM

  • State-of-the-art LED module efficiency of up to 186 lm/W

Applications

  • Office
  • Retail
  • Industry

Downloads