Philips Fortimo FastFlex UHE

Take efficiency to the next level

Products

Luminous flux (lm)
1,000
CCT (K)
3000
Efficacy (lm/W)
200
Colour rendering
70
Luminous flux (lm)
1,015
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
70
Luminous flux (lm)
2,000
CCT (K)
3000
Efficacy (lm/W)
200
Colour rendering
70
Luminous flux (lm)
2,030
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
70
Luminous flux (lm)
3,000
CCT (K)
3000
Efficacy (lm/W)
200
Colour rendering
70
Luminous flux (lm)
3,045
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
70
Luminous flux (lm)
4,000
CCT (K)
3000
Efficacy (lm/W)
200
Colour rendering
70
Luminous flux (lm)
4,060
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
70

Product family information

Description

Fortimo FastFlex UHE (Ultra-High Efficiency) takes efficiency to the next level by going beyond 200 lm/W – all within Zhaga standards.

Benefits

  • Extensive reliability testing & quality assurance for OEM peace of mind

  • Philips system warranty

Features

  • Xtreme LED module efficiency of ≥ 200 lm/W, achieving class B EU energy label

  • Official Zhaga Book 15 certification

Applications

  • Road lighting
  • Urban and residential street lighting
  • Parks and recreation area lighting
  • Flood and area lighting
  • Tunnel lighting
  • High bay lighting

Downloads