Philips Fortimo SLM C 940 1208 L15 2024 G8 HE
Product Description
Philips Fortimo SLM C 940 1208 L15 2024 G8 HE
Specifications
- Luminous Flux 4,500 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 173 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 15 mm