Philips Fortimo SLM C 925 FWW 1208 L15 2024G8 HE
Product Description
Philips Fortimo SLM C 925 FWW 1208 L15 2024G8 HE
Specifications
- Luminous flux (max.) 3,652 lm
- Luminous flux (min.) 3,154 lm
- Luminous Flux 3,320 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 2500 K
- Luminous efficacy (rated) (nom.) 128 lm/W
- Colour rendering index (CRI) 90