Philips Fortimo SLM C 930PW 1309 L15 1919 G8NUHE

Product Description

Philips Fortimo SLM C 930PW 1309 L15 1919 G8NUHE

Order code: 929004850201
Full order code: 872110311385600

Specifications

  • Luminous flux (max.)
    2,228 lm
  • Luminous flux (min.)
    1,924 lm
  • Luminous Flux
    2,025 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    192 lm/W
  • Colour rendering index (CRI)
    90

Downloads