Philips Fortimo SLM C 935 PW 1210 L15 1919 G8NHE
Product Description
Philips Fortimo SLM C 935 PW 1210 L15 1919 G8NHE
Specifications
- Luminous Flux 5,160 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 166 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 15 mm