Philips Fortimo SLM C 950 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 950 1208 L15 2024 G8 HE

Order code: 929003892080
Full order code: 872016937879700

Specifications

  • Luminous Flux
    4,460 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    5000 K
  • Luminous efficacy (rated) (nom.)
    172 lm/W
  • Colour rendering index (CRI)
    90

Downloads