Philips Fortimo SLM C 930 1216 L22 2828 G8N HE

Product Description

Philips Fortimo SLM C 930 1216 L22 2828 G8N HE

Order code: 929003910280
Full order code: 872016938425500

Specifications

  • Luminous Flux
    8,380 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    168 lm/W
  • Colour rendering index (CRI)
    90

Downloads