Philips Fortimo SLM C 935 PW 1211 L19 2828 G8 HE
Product Description
Philips Fortimo SLM C 935 PW 1211 L19 2828 G8 HE
Specifications
- Luminous Flux 6,920 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 163 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 19 mm