Philips Fortimo SLM C 930 1211 L19 2828 G8

Product Description

Philips Fortimo SLM C 930 1211 L19 2828 G8

Order code: 929003950801
Full order code: 872110307762200

Specifications

  • Luminous Flux
    5,620 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    134 lm/W
  • Colour rendering index (CRI)
    90

Downloads