Philips Fortimo SLM C 935 PW 1319 L23 2828 G8UHE

Product Description

Philips Fortimo SLM C 935 PW 1319 L23 2828 G8UHE

Order code: 929003873780
Full order code: 872016932543200

Specifications

  • Luminous Flux
    4,090 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    195 lm/W
  • Colour rendering index (CRI)
    90

Downloads