Philips TrustSight DALI 15-55V NiMH+

Product Description

Philips TrustSight DALI 15-55V NiMH+

Order code: 929003418806
Full order code: 871951447919700

Specifications

  • Open circuit voltage (DC) (max.)
    60 V
  • Output power (max.)
    5 W
  • Output voltage (max)
    55 V
  • Output voltage (min)
    15 V

Downloads