Philips MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 ore
MAS LEDtube VLE UN 1500mm UO 23W865 T8
Descrizione prodotto
MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 ore, 160 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Vetro, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1