Philips MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, 58W TL-D, 3000 K, 3400 lm, CRI 80, 60000 ore
MAS LEDtube VLE UN 1500mm UO 23W830 T8
Descrizione prodotto
MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, LED alternative to 58W TL-D, 3000 K, 3400 lm, CRI 80, 60000 ore, 147 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Vetro, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1