Philips MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 20.5 W, 58W TL-D, 4000 K, 3100 lm, CRI 80, 60000 ore
MAS LEDtube VLE 1500mm HO 20.5W 840 T8
Descrizione prodotto
MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 20.5 W, LED alternative to 58W TL-D, 4000 K, 3100 lm, CRI 80, 60000 ore, 151 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Vetro, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1