Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 19.5 W, 54W TL-D, 4000 K, 2000 lm, CRI 80, 20000 ore
Ecofit LEDtube 1500mm 19.5W 840 T8
Descrizione prodotto
Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 19.5 W, LED alternative to 54W TL-D, 4000 K, 2000 lm, CRI 80, 20000 ore, 102.00 lm/W, EEL F, G13 | Medium Bi-Pin Fluorescent, Vetro, 1500 mm, RG0, SDCM 6, SVM 0.3, IP20, SVM 0.3, PstLM 0.1