Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 17.5 W, 36W TL-D, 6500 K, 1800 lm, CRI 80, 30000 ore
Ecofit LEDtube 1200mm HO 18W 865 T8 S
Descrizione prodotto
Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 17.5 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, CRI 80, 30000 ore, 100.00 lm/W, EEL F, G13 | Medium Bi-Pin Fluorescent, Vetro, 1200 mm, RG0, SDCM 6, SVM 0.3, IP20, SVM 0.3, PstLM 0.1