Products
929003401106
Luminous flux (lm)
1,770
CCT (K)
2700
Efficacy (lm/W)
167
Colour rendering
70
929003401206
Luminous flux (lm)
1,945
CCT (K)
3000
Efficacy (lm/W)
183
Colour rendering
70
929003401306
Luminous flux (lm)
2,005
CCT (K)
4000
Efficacy (lm/W)
189
Colour rendering
70
929003401406
Luminous flux (lm)
2,655
CCT (K)
2700
Efficacy (lm/W)
167
Colour rendering
70
929003401506
Luminous flux (lm)
2,920
CCT (K)
3000
Efficacy (lm/W)
183
Colour rendering
70
929003401606
Luminous flux (lm)
3,000
CCT (K)
4000
Efficacy (lm/W)
188
Colour rendering
70
929003401706
Luminous flux (lm)
3,545
CCT (K)
2700
Efficacy (lm/W)
167
Colour rendering
70
929003401806
Luminous flux (lm)
3,890
CCT (K)
3000
Efficacy (lm/W)
183
Colour rendering
70
Product family information
Description
Fortimo FastFlex DA & DP HE (high-efficiency) is our high-efficiency range for outdoor lighting applications.
Benefits
Extensive reliability testing & quality assurance for OEM peace of mind
Philips system warranty
Features
Xtreme LED module efficiency of around 190lm/W
Official Zhaga Book 15 & 19 certification