Philips Fortimo SLM C 830 1205 L13 2024 G8

Product Description

Philips Fortimo SLM C 830 1205 L13 2024 G8

Order code: 929003943801
Full order code: 872110307552900

Specifications

  • Luminous Flux
    2,760 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    160 lm/W
  • Colour rendering index (CRI)
    80

Downloads