Products
929003997706
Luminous flux (lm)
1,029
CCT (K)
3000
Efficacy (lm/W)
201
Colour rendering
80-89
929003998506
Luminous flux (lm)
1,100
CCT (K)
4000
Efficacy (lm/W)
214
Colour rendering
80-89
929003998606
Luminous flux (lm)
2,058
CCT (K)
3000
Efficacy (lm/W)
201
Colour rendering
80-89
929003998706
Luminous flux (lm)
2,200
CCT (K)
4000
Efficacy (lm/W)
214
Colour rendering
80-89
4 items
Product family information
Description
Paving the way forward through the industry with good quality of light and high energy efficiency.
Benefits
High quality of light
Total cost of ownership
Features
LED module efficiency of up to 212 lm/W
Long life-time: 100,000 hours