Philips Fortimo SLM C 930 1309 L15 1919 G8NUHE
Product Description
Philips Fortimo SLM C 930 1309 L15 1919 G8NUHE
Specifications
- Luminous flux (max.) 2,238 lm
- Luminous flux (min.) 1,933 lm
- Luminous Flux 2,035 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 194 lm/W
- Colour rendering index (CRI) 90