Philips Fortimo SLM C 827 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 827 1208 L15 2024 G8 HE

Order code: 929003891080
Full order code: 872016937849000

Specifications

  • Luminous Flux
    4,325 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    166 lm/W
  • Colour rendering index (CRI)
    80

Downloads