Signify UrbanFlex, Urban road & street light, 46 W, 5220 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, SRG6-6
BVP730 LED60-4S/830 II PSD D9 DM50 FG DG
Product Description
Urban road & street light, Aluminium die cast, Grey, Mounting bracket, Power supply unit with DALI interface, 5220 lm, 46 W, 113 lm/W, 3000 K, (0.430, 0.400) SDCM<5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector
Specifications
- Lamp family code
- LED60 [LED module 6000 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years