Signify TownGuide Performer, Urban road & street light, 32.5 W, 3080 lm, 3000 K, CRI80, Distribution symmetrical, Safety class I, IP66, SRG6-6
BDP100 LED40/830 DS PCC ALU 76P
Product Description
Urban road & street light, Aluminium, Aluminium, Post-top for diameter 76 mm, Power supply unit regulating, 3080 lm, 32.5 W, 95 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Specifications
- Lamp family code
- LED40 [LED module 4000 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years