Signify Metronomis 1 LED, Urban road & street light, 53 W, 5390 lm, 3000 K, CRI80, Metronomis distribution medium, Safety class II, IP65, SRG10-10
BDS570 LED70-4S/830 II MDM TP SRG10 60P
New
Product Description
Urban road & street light, Aluminium, Grey, Pole-mounting bracket diameter 60 mm, Power supply unit (On/Off), 5390 lm, 53 W, 102 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI80, Metronomis distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Plug-in connector 5-pole Wieland/Adels compatible
Specifications
- Lamp family code
- LED70 [LED module 7000 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years