Philips LED, T5, Mains, 600 mm, 7 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 50000 h
MAS LEDtube 600mm HE 7W 840 T5 EU
Product Description
LED, T5, Mains, 600 mm, 7 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 50000 h, 150 lm/W, EEL D, G5, Glass, 600 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1