Philips MASTER, LEDtube, T5, Mains, 1200 mm, 16.5 W, 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 50000 h
MAS LEDtube 1200mm HE 16.5W 830 T5 EU
Product Description
MASTER, LEDtube, T5, Mains, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 50000 h, 139 lm/W, EEL D, G5, Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1