Philips MASTER, LEDtube, T5, Mains, 1500 mm, 20 W, 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 50000 h

MAS LEDtube 1500mm HE 20W 830 T5 EU

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 50000 h, 140 lm/W, EEL D, G5, Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929002421202
Full order code: 871951433437300

Downloads