Philips MASTER, LEDtube, T8, HF, 1200 mm, 16 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h

MAS LEDtube HF 1200mm UO 16W840 T8

Product Description

MASTER, LEDtube, T8, HF, 1200 mm, 16 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h, 156 lm/W, EEL D, G13 ROT, Plastic, 1200 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5

Order code: 929003554102
Full order code: 871951446696800

Downloads