Philips MASTER, LEDtube, T8, HF, 1200 mm, 14 W, 36W TL-D, 3000 K, 2000 lm, CRI 80, 75000 h

MAS LEDtube HF 1200mm HO 14W830 T8

Product Description

MASTER, LEDtube, T8, HF, 1200 mm, 14 W, LED alternative to 36W TL-D, 3000 K, 2000 lm, CRI 80, 75000 h, 142 lm/W, EEL E, G13 ROT, Plastic, 1200 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5

Order code: 929003553402
Full order code: 871951446688300

Downloads