Philips MASTER, LEDtube, T8, HF, 600 mm, 8 W, 18W TL-D, 3000 K, 1000 lm, CRI 80, 75000 h

MAS LEDtube HF 600mm HO 8W830 T8

Product Description

MASTER, LEDtube, T8, HF, 600 mm, 8 W, LED alternative to 18W TL-D, 3000 K, 1000 lm, CRI 80, 75000 h, 125 lm/W, EEL E, G13 ROT, Plastic, 600 mm, RG0, SDCM 6, IP20

Order code: 929001393132
Full order code: 871951446640100

Downloads