Philips MASTER, LED, T8, EM/Mains, 600 mm, 7.6 W, 18W TL-D, 6500 K, 1150 lm, CRI 80, 75000 h

MAS LEDtube 600mm HO 7.6W865 T8

Product Description

MASTER, LED, T8, EM/Mains, 600 mm, 7.6 W, LED alternative to 18W TL-D, 6500 K, 1150 lm, CRI 80, 75000 h, 151 lm/W, EEL D, G13 ROT, Plastic, 40 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929004260402
Full order code: 872110304419800

Downloads