Philips MASTER, LED, T8, EM/Mains, 1500 mm, 20 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 h
MAS LEDtube 1500mm UO 20W 840 T8 EELB
Product Description
MASTER, LED, T8, EM/Mains, 1500 mm, 20 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 h, 185 lm/W, EEL B, G13 ROT, Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1