Philips MASTER, LEDtube, T8, EM/Mains, 900 mm, 12 W, 30W TL-D, 4000 K, 1575 lm, CRI 80, 75000 h

MAS LEDtube 900mm HO 12W 840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 900 mm, 12 W, LED alternative to 30W TL-D, 4000 K, 1575 lm, CRI 80, 75000 h, 131 lm/W, EEL E, G13 ROT, Plastic, 40 %, 900 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Order code: 929001298402
Full order code: 871869668708600

Downloads