Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 20 W, 58W TL-D, 6500 K, 2200 lm, CRI 80, 50000 h

CorePro LEDtube 1500mm 20W 865 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1500 mm, 20 W, LED alternative to 58W TL-D, 6500 K, 2200 lm, CRI 80, 50000 h, 110 lm/W, EEL E, G13, Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929003547502
Full order code: 871951445983000

Downloads