Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 h

CorePro LEDtube 1200mm 15.5W 865 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 h, 116 lm/W, EEL E, G13, Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929003519802
Full order code: 871951444809400

Downloads