Philips LED HPL, Oval, Mains, 29.5 W, HPL 125W, SON 70W., E27, 3000 K, 5500 lm, CRI 80, 25000 h

CorePro LED HPL/SON M5.5Klm29.5W830E27FR

Product Description

LED HPL, Oval, Mains, 29.5 W, LED alternative to HPL 125W, SON 70W., E27, 3000 K, 5500 lm, CRI 80, 25000 h, 186 lm/W, EEL B, PF 0.9, Glass, RG0, IP65, SVM 2, PstLM 1

Order code: 929004366002
Full order code: 872110314393800

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004366002 pdf 68.9 kB
Product information sheet
Product Information Sheet pdf 394.3 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929004366002 en_IE pdf 562.7 kB

Brochures

Install instructions
Installation instructions pdf 45.0 MB

Visuals

Product-Photographs-929004366002_EU
Multiple assets - Visuals
Product-Diagrams-929004366002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED HPL/SON M5.5Klm29.5W830E27FR ies 1.0 kB

Other

Environmental product declaration
EPD-HUB-EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929004365602 pdf 963.7 kB