Philips LED HPL, Oval, Mains, 23 W, HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 h

CorePro LED HPL/SON M 4Klm 23W 830E27 FR

Product Description

LED HPL, Oval, Mains, 23 W, LED alternative to HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 h, 173 lm/W, EEL C, PF 0.5, Glass, RG0, IP65, SVM 0.4, PstLM 1

Order code: 929004365702
Full order code: 872110314387700

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004365702 pdf 68.8 kB
Product information sheet
Product Information Sheet pdf 396.3 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929004365702 en_IE pdf 557.6 kB

Brochures

Install instructions
Installation instructions pdf 45.0 MB

Visuals

Product-Photographs-929004365702_EU
Multiple assets - Visuals
Product-Diagrams-929004365702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED HPL/SON M 4Klm 23W 830E27 FR ies 1.0 kB

Other

Environmental product declaration
EPD-HUB-EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929004365602 pdf 963.7 kB