Philips MASTER Value, LEDbulb, A160, 40 W, E27, 1800 K, 470 lm, CRI 80, 15000 h, Glass

LED classic-giant 40W E27 A160 GOLD DIM

Product Description

MASTER Value, LEDbulb, A160, 40 W, E27, 1800 K, 470 lm, CRI 80, 15000 h, Glass, 67 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002983501
Full order code: 871951431376700

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002983501 en_IE pdf 727.4 kB

Visuals

Product-Photographs-929002983501_EU
Multiple assets - Visuals
Product-Diagrams-929002983501_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Philips-Bulbs-Deco-Giant-Glass-Spiral-Bulbs-Deco-Giant-Glass-Ref-929002983601 pdf 746.4 kB