Philips CorePro, LEDbulb, A95, 200 W, E27, 4000 K, 3452 lm, CRI 80, 15000 h, Glass

LED classic 200W A95 E27 CW FR ND 1PF/4

Product Description

CorePro, LEDbulb, A95, 200 W, E27, 4000 K, 3452 lm, CRI 80, 15000 h, Glass, 150.00 lm/W, EEL D, PF 0.51, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002373001
Full order code: 871869976465400

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002373002 pdf 67.0 kB
Product information sheet
Product Information Sheet pdf 179.8 kB
Product leaflet
Localized commercial leaflet 929002373001 en_IE pdf 575.4 kB

Visuals

Product-Photographs-929002373001_EU
Multiple assets - Visuals
Product-Diagrams-929002373001_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 200W A95 E27 CW FR ND 1PF/4 IES 3.0 kB

Other

Environmental product declaration
EPD-Philips-Bulbs ND Glass G93 G120 A67 A95-ref-929002372201 pdf 721.3 kB