Philips Ledinaire waterproof, (in brown Eco Packaging), 28 W, L1500 mm, 3400 lm, 4000 K, Symmetrical, Opal, IP66, IK08, TW1

WT060C LED34S/840 PSU TW1 L1500 BN

Product Description

(in brown Eco Packaging), L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 3400 lm, 28 W, 121 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 3-pole, Feed-through wiring 1-phase

Order code: 911401893080
Full order code: 871016336294699

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401893080 en_IE pdf 242.4 kB

Brochures

Install instructions
Ledinaire waterproof, WT060C, Installation instruction pdf 1.1 MB

Visuals

Product-Photographs-911401893080_EU
Multiple assets - Visuals
Product-Diagrams-911401893080_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT060C LED34S/840 PSU TW1 L1500 BN ies 36.2 kB
LDT
LDT File - WT060C LED34S/840 PSU TW1 L1500 BN ldt 6.6 kB

Other

Environmental product declaration
EPD Philips Ledinaire Waterproof WT060C LED34S 840 PSU TW1 L1500 BN 911401893080 pdf 624.5 kB