Philips TrueLine, suspended, 37.5 W, 2250x55 mm; H88 mm, SM2, 5000 lm, 3000 K, CRI>90, DALI, UGR19

SP530P 50S/930 DEIA SM2 L2250 WH

Product Description

2250x55 mm; H88 mm, Aluminium, White, Signal white (RAL9003), Suspended, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 5000 lm, 37.5 W, 133 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103259
Full order code: 871951497295700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, the luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge-protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads