Philips TrueLine, suspended, 36 W, 1410x55 mm; H88 mm, SM2, 5000 lm, 4000 K, CRI>90, DALI, UGR19
SP530P 50S/940 DEIA SM2 L1410 ALU
Product Description
1410x55 mm; H88 mm, Aluminium, Aluminium, Suspended, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 5000 lm, 36 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units Unit
- Driver included Yes
- Service Tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, the luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge-protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -