Ireland - English

Philips Essential Recessed, 3D printed, 34.5 W, D590 mm, 4600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b)

TCBRLR 46S/940 DIA OC WH401

Product Description

D590 mm, Polycarbonate, White, Dali dimming Interact System ready, 4600 lm, 34.5 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM < 3, CRI>90, UGR19, Beam angle 90°, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, 2 push-in connectors 5-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class

Order code: 912500108786
Full order code: 872016986435100

Specifications

Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - TCBRLR 46S/940 DIA OC WH401 txt 4.6 kB
Product leaflet
Localized commercial leaflet 912500108786 en_IE pdf 367.8 kB

Brochures

Install instructions
Essential Recessed- Large MI pdf 1.3 MB

Visuals

Product-Photographs-912500108786_EU
Multiple assets - Visuals
Product-Diagrams-912500108786_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TCBRLR 46S/940 DIA OC WH401 ies 989 B