Philips TrueLine, recessed, 30.5 W, 1410x80 mm, PCV, 4300 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
RC530B 43S/940 DEIA W8L141 PCV
Product Description
1410x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4300 lm, 30.5 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years