Philips Ledinaire panel gen5, 28 W, 600x600 mm, VPC, 3400 lm, 4000 K, UGR19

RC065B G5 34S/840 PSU W60L60 OC CFW

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Diamond, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, 2×0.75 mm2, Flying leads/cables

Order code: 911401875185
Full order code: 872016951651999

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401875185 en_IE pdf 1.2 MB

Brochures

Install instructions
Ledinaire panel G5 Mounting Instructions FlyWire pdf 2.2 MB

Visuals

Product-Photographs-911401875185_EU
Multiple assets - Visuals
Product-Diagrams-911401875185_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC065B G5 34S/840 PSU W60L60 OC CFW ies 4.3 kB
LDT
LDT File - RC065B G5 34S/840 PSU W60L60 OC CFW ldt 1.5 kB

Other

Environmental product declaration
EPD Philips Ledinaire panel RC065B G5 34S 840 PSU W60L60 OC CFW 911401875185 pdf 626.6 kB