Philips GreenSpace Accent Gridlight Gen2, Gridlight, 2 spots (*flux and performance values for 1 spot), 39.5 W, 304x154 mm, 5400 lm, 3000 K, Wide beam, PerfectAccent reflector, White, IP20

GD352B 27S/830 PSU-E WB WH

Product Description

Gridlight, 2 spots (*flux and performance values for 1 spot), 304x154 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 5400 lm, 39.5 W, 137 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole, TP(a) diffuser flammability class

Order code: 910505102776
Full order code: 872016958834900

Specifications

Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102776 en_IE pdf 322.2 kB

Brochures

Install instructions
GD35xB installation instructions pdf 1.0 MB

Visuals

Product-Photographs-910505102776_EU
Multiple assets - Visuals
Product-Diagrams-910505102776_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - GD352B 27S/830 PSU-E WB WH IES
Revit file
GD352B 27S/830 PSU-E WB WH 910505102776 ZIP
Dialux
ULD File - GD352B 27S/830 PSU-E WB WH ULD
Relux
ROLF File - GD352B 27S/830 PSU-E WB WH ROLFZ
LDT
LDT File - GD352B 27S/830 PSU-E WB WH LDT