Philips MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 50000 hour(s)

MAS LEDtube 1500mm UO 36W 865 T5

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 50000 hour(s), 155 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929002475002
Full order code: 871951429054900

Downloads