Philips MASTER, LEDtube, T5, HF, 1500 mm, 36 W, 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1500mm UO 36W 865 T5

Product Description

MASTER, LEDtube, T5, HF, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 60000 hour(s), 155.00 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, IP20

Order code: 929003154102
Full order code: 871951441909400

Downloads